IESNA:LM-63-2002
[TEST]P946818
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10639
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1248.3 1563 1847.4 2067.7 2247.2 2348.8 2396.6 2413.6 2499.9 2684.4
2989.2 3374.2 3753.1 4055.7 4320.4 4562 4714.7 4753.7 4659.8 4422
3942 3112.2 2569.1 2151.7 1704.1 1198.9 788.1 552.5 431.1 372.3
337.7 283.9 240.5 83.5 40.6 6.6 0
1248.3 1573.9 1861.2 2085.2 2250 2361.5 2418.6 2434.5 2505.9 2672.3
2954 3331.3 3703.1 4016.2 4283.6 4525.2 4706.5 4771.8 4712 4510.4
4109.5 3342.9 2672.9 2244.5 1802.4 1307 859.5 579.9 444.8 385.5
341 288.3 242.7 103.2 43.4 8.2 0
1248.3 1560.2 1841.9 2068.2 2244.5 2372.5 2443.3 2473.5 2529.5 2678.9
2918.9 3253.9 3610.9 3925.5 4179.8 4383 4573.6 4666.4 4642.8 4481.9
4159.5 3632.8 2895.8 2381.8 1943 1463 977 649.1 480 398.7
352 306.4 262.5 200.5 102.1 12.1 0
1248.3 1560.2 1833.7 2059.4 2247.8 2392.2 2488.9 2539.4 2592.1 2707.5
2885.9 3145.7 3454.3 3750.3 3988.7 4184.2 4348.4 4481.3 4517 4464.3
4270.4 3910.7 3405.5 2807.4 2244.5 1744.2 1219.7 780.9 532.7 405.3
349.8 303.7 259.2 206.5 145 56.6 0
1248.3 1514.1 1779.3 2011.1 2209.9 2385.6 2525.7 2618.5 2677.8 2769
2917.2 3107.8 3354.4 3605.4 3831.1 4025.5 4183.7 4324.2 4424.2 4451.1
4397.8 4234.2 3916.7 3436.8 2876.1 2303.3 1716.2 1131.3 710.6 476.7
363.6 322.9 280.6 214.2 144.4 45 0
1248.3 1489.9 1729.4 1955.1 2163.8 2357.1 2532.8 2671.8 2766.2 2854.6
2965.6 3124.8 3309.4 3528.5 3749.2 3968.9 4155.6 4301.7 4412.1 4503.3
4574.1 4550.5 4451.1 4225.4 3835.5 3330.2 2680.5 2055.6 1382.3 853.4
553.6 378.4 274 165.9 83.5 22 0
1248.3 1443.8 1651.9 1864.5 2071 2273.6 2469.1 2643.2 2787.6 2903.5
3021 3149.5 3290.7 3466.4 3668 3896.4 4131.5 4358.3 4559.3 4736.1
4897 5073.9 5153.5 5202.9 5191.9 4967.9 4540.1 3858.5 2956.8 2002.9
1156 600.3 306.4 176.8 86.2 29.7 0
1248.3 1408.6 1575.6 1757.9 1946.8 2125.3 2317 2503.2 2682.2 2840.4
2998.5 3145.2 3278.1 3421.4 3571.9 3733.3 3920.6 4132.6 4364.3 4610.4
4878.9 5264.4 5575.8 5765.8 5982.2 6138.7 6159 5948.7 5401.7 4516.5
3290.7 2123.7 1082.4 441.5 157.6 30.8 0
1248.3 1345.5 1463 1599.2 1748.6 1906.8 2067.7 2226.9 2384.5 2546.5
2716.2 2873.3 3044.1 3222.6 3408.2 3594.4 3800.9 4032.6 4289.1 4579.6
4919 5433.6 5944.3 6294.1 6740.6 7266.2 7828.6 8203.6 8123.5 7368.3
5813.6 3769 1598.7 488.2 153.8 31.9 0
1248.3 1334.5 1451.5 1576.7 1717.8 1867.2 2019.9 2172 2322.5 2475.2
2625.6 2781.6 2946.3 3124.8 3309.4 3501 3714.1 3949.7 4213.3 4513.7
4852.6 5397.3 5911.9 6290.9 6768.1 7340.9 7954.9 8345.9 8271.7 7468.8
5779 3534 1354.3 374 120.8 27.5 0
1248.3 1292.8 1353.2 1434.5 1532.8 1639.9 1748 1861.7 1979.2 2097.9
2217.6 2341.2 2465.8 2597.6 2739.3 2889.2 3054 3240.7 3465.9 3722.9
4035.9 4533.5 4910.8 5283.1 5737.3 6283.7 6796.6 7019.1 6786.8 5900.9
4356.1 2424.6 699.1 146.6 48.9 11 0
1248.3 1262 1296.1 1344.9 1412.5 1485.5 1565.2 1647 1729.9 1818.3
1904.6 1987.5 2073.2 2158.3 2248.3 2343.3 2443.3 2564.7 2705.3 2887.6
3151.2 3478.5 3701.5 3950.8 4249 4574.1 4796 4718.6 4330.8 3603.7
2602.6 1331.8 434.4 129.6 44.5 10.4 0
1248.3 1234.6 1239.5 1262 1298.8 1336.7 1386.7 1436.1 1485 1536.1
1580.5 1620.6 1654.1 1684.9 1706.3 1720 1733.8 1743.1 1758.5 1794.2
1879.8 1930.4 1939.7 1958.4 1987.5 2013.8 1941.9 1714 1388.9 1029.2
699.7 396.5 198.8 84 40.6 14.3 0
1248.3 1176.9 1134.6 1112.6 1110.4 1119.2 1134.1 1150.5 1162.1 1169.2
1168.7 1154.9 1133.5 1103.3 1063.2 1014.3 955.6 894.6 838.6 786.4
732.6 684.8 644.7 611.8 583.2 554.1 517.9 469 401.5 310.8
226.3 166.4 115.3 74.1 42.3 12.1 0
1248.3 1123.6 1046.2 1012.1 1003.9 1011 1026.4 1042.9 1051.1 1048.9
1037.4 1017.1 987.4 950.6 907.8 863.9 818.3 772.7 727.7 678.2
628.3 583.2 550.3 530.5 522.8 523.9 522.8 507.4 469.5 406.4
309.2 213.1 149.4 98.3 48.9 11 0
1248.3 1081.9 988.5 951.7 953.4 974.2 997.3 1012.1 1013.2 1003.4
984.1 956.7 924.3 886.9 847.4 808.4 767.2 723.8 679.3 638.1
606.8 579.9 561.8 550.3 540.4 528.9 510.7 492.1 469 432.2
376.2 295.5 193.9 107.1 51.1 11 0
1248.3 1041.8 945.7 921 936.4 964.9 987.4 998.4 994 977
950.6 919.3 883.1 847.4 809.5 772.7 747.4 717.2 679.3 649.1
628.8 601.9 559.6 526.1 504.1 482.7 460.8 438.8 419 400.9
379.5 344.9 282.3 216.4 126.9 30.8 0
1248.3 1019.3 923.2 909.4 935.8 963.3 985.8 992.4 981.9 955
922.6 885.8 846.3 811.1 780.9 763.9 743.6 722.7 702.4 657.4
617.3 585.4 553.6 523.9 493.2 466.3 439.9 415.7 390.5 361.4
332.8 307 269.1 232.3 162.6 63.2 0
1248.3 1000.1 908.9 907.2 936.4 962.7 982.5 984.7 968.8 939.6
902.9 862.2 826 792.5 769.9 750.7 726 692.5 662.9 627.2
599.7 569 538.7 511.3 488.2 464.6 439.3 413.5 383.3 349.8
313 280.6 238.9 180.7 119.7 50 0
1248.3 989.1 901.8 906.7 938.5 964.4 981.9 978.6 958.3 923.7
880.9 840.8 806.7 780.9 768.9 739.7 694.7 642.5 621.7 604.1
572.8 548.6 527.8 497 473.9 455.8 432.2 404.2 370.7 333.9
293.8 276.2 237.8 155.4 113.1 69.2 0
1248.3 986.9 897.4 907.2 939.1 965.5 981.4 977 952.3 913.3
869.9 830.4 796.9 780.9 762.3 725.5 659.6 616.2 605.2 583.8
556.3 526.7 498.7 477.2 464.1 452.5 431.1 404.7 372.9 336.1
297.1 307 244.9 163.7 124.7 46.1 0
1248.3 986.9 896.8 908.9 939.6 966 980.8 978.6 954.5 913.8
869.9 829.8 796.3 781.5 760.6 723.3 654.6 616.7 607.9 583.2
554.7 522.3 499.2 470.6 466.8 452.5 430.6 404.7 375.1 335.5
298.2 302.6 210.3 169.1 123 44.5 0
